IESNA:LM-63-2002 
[TEST]P981002
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-15L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1500 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1440
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
6671.9 6625.3 6468.5 6198.2 5837.4 5408.8 4941.3 4456.9 3975 3527.1
3125 2779.7 2488.3 2233.5 2009.3 1815 1645.1 1493.1 1356.7 1245.4
1150.7 1072.3 999.3 933.8 873.8 819.7 768.4 713 651 570.6
479.9 390 307.2 232 166.5 115 79.9 58.1 47.7 40.2
33.5 27.5 21.5 15 9.6 7.2 5.7 4.7 3.9 3.4
3 2.7 2.5 2.3 2.2 2.1 2.1 2 1.9 1.9
1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.8 1.8
1.7 1.7 1.7 1.6 1.6 1.5 1.5 1.4 1.4 1.4
1.4 1.3 1.2 1.2 1 0.8 0.4 0.1 0.1 0
0
